- Surface-mount with 3 Lenses; Low-profile clamshell housing design
- Die-formed 12-, 14- or 16-gauge continuous welded one-piece doorless housing
- Clear or prismatic acrylic, and polycarbonate or clear tempered glass lenses
- Backplate forms an irretrievable blade trap preventing contraband concealment
- 3000K, 3500K, 4000K and 5000K CCT; 80 CRI minimum
- Damp location standard
Your internet browser isn't supported.
FCT Correctional, Surface
Overview
The Fail-Safe FCT LED combines maximum security construction features with energy saving technology. This low profile surface mounted luminaire has a clamshell housing, security lensing and tamper-resistant fasteners to maximize impact-resistance and prevent contraband concealment and unauthorized fixture penetration. The fixture can be ceiling or wall-mounted. An emergency battery pack is available as an option. It is UL/CUL listed for damp locations.