- 6 decorative inlay choices to put the finishing touch on the project
- Clear acrylic or polycarbonate bottom lens available
- Wet location under covered ceiling available
- Anti-microbial paint finish available on exposed surfaces
- 2x2, 2x4, 1x4 sizes
- Security latch available, standard or tamper-resistant
- Gasketing available on lens, housing, and/or door frame
Your internet browser isn't supported.
FCB Center Basket, Full Door, Recessed
Overview
A recessed center basket fixture that is both stylish and functional. Choose from a variety of decorative inlays, add a functional wipe down door, or specify the wet location option for use in medical, commercial, retail, education, or numerous other applications