Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

EXL Correctional Exit

  • Die-formed, 14-gauge steel housing and frame with welded construction
  • Black powder coat finish standard. Custom colors available
  • Impact-resistant 1/8" thick polycarbonate lens
  • Optional self-powered solid-state, sealed-nickel cadmium emergency lighting system
  • Stainless-steel tamper-resistant screws standard
  • Ceiling, wall, and end mount
  • Chicago code compliant faces available
  • Lens kits include "Dark Room in Use", "X-Ray in Use", others available
  • Single face or double face
EXL Correctional Exit

EXL Correctional Exit

Overview

The Fail-Safe EXL offers buyers one of the best high-abuse, specification-grade exit signs on the market. Its architectural low profile combines 14-gauge steel and a 1/8-inch polycarbonate lens to withstand the toughest environments. The door attaches to the housing with four tamper-resistant fasteners. LEDs power the unit for energy-efficient, even illumination. These fixtures are UL/cUL listed for damp locations. The EXL is specifically designed for use in public access areas where safety and security are critical; it is ideal for use in maximum security correctional facilities, public housing, schools, psychiatric wards, detention centers, military barracks, parks, and hospitals.

Resources

Find product variations