Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HDF Hose Down, Suspended / Surface

  • 6-3/4" Diameter, Impact Resistant Acrylic Tube
  • Wet Location Rated
  • IP66, 2800PSI Hose down rating
  • Polycarbonate endcaps provide a tight seal
  • NSF Rated
HDF Hose Down, Suspended / Surface

HDF Hose Down, Suspended / Surface

Overview

HDF LED high pressure hose down luminaire withstands water penetration up to 2800 PSI. Stainless steel hardware provides a watertight seal by compressing the 6 3/4"" diameter tube between two fully gasketed end plates. Water-tight connectors ensure the integrity of the seal at the power supply entry. An emergency battery pack is available. UL/cUL listed for wet locations. Ideal for food processing facilities, car & truck washes, high humidity/moisture areas, maintenance facilities, inspection stations, athletic/training facilities.

Resources

Find product variations