- Narrow 2.5" architectural width
- High Impact Polycarbonate Lens
- Damp Location Standard, Wet Location Optional
Your internet browser isn't supported.
HVSL2-2-LD4-STD-40-UNV-O-EDC1
Specifications
Product Description
| Brand Name | Fail-Safe |
| Family | HVSL2 High Abuse 2" Wide, Surface |
| Description | LED 2-inch Wide HVSL Linear Steel, 2 feet length, 4000K color temperature, 120-277V. |
Product Details
| Lamp Type | LED |
| UPC | 080083289363 |
| Amperage Rating | 0.05A at 277V |
| Color Temperature Max | 4000K |
| Mounting | Surface Mount |
| Voltage Rating | 120-277V |
| Wattage | 16.4W |
| Product Weight | 11.0 |
| Case Quantity | 1 |
| Pallet Quantity | 200 |
| Country of Origin | US |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |