Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

FVS4 High Abuse, Surface, 4"x4"

  • Polycarbonate lens, lifetime warranty
  • 4" nominal width, 3.75" depth; 2', 3', 4', and 8' lengths
  • Individual or continuous row mounting
  • 16 ga. steel housing (FVSP) for durability. 18 ga. steel FVSM standard
  • Ligature-resistant and IK10 rated for behavioral health use
  • Internal occupancy sensor available
  • Wet location under covered ceiling available
  • 16 architectural color options; custom colors available, powder coat paint
FVS4 High Abuse, Surface, 4"x4"

FVS4 High Abuse, Surface, 4"x4"

Overview

Designed with aesthetics as a high priority, the tasteful FVS4 combines style with strength. With architectural matte white paint standard, allow the FVS4 in either 16 or 18 gauge steel to operate in the most demanding environments. Thick polycarbonate lenses protect the fixture from high abuse situations. Continuous run the fixtures using the end KOs, and choose from 2', 3', 4', and 8' lengths.

Quick Spec™

Quick Spec™

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Resources

Find product variations