- 2x2, 2x4, and 1x4 sizes
- UL wet location listed for covered ceilings
- GRV available with prismatic polycarbonate up to 0.187" thick
- Several lumen packages available
- Security latch available on GRW, standard on GRV
- Flat aluminum door frame, painted white standard
- Damp location standard
- Anti-microbial paint and custom color powder coat paint available
- Paint after fabrication available
Fail-Safe
GRW Wet Location and GRV Vandal LED Troffer
Overview
GRW is a recessed wet location lensed troffer. GRV is a vandal resistant lensed troffer. Both are offered in 2'x2', 2'x4', and 1'x4' sizes with a variety of lumen packages. Available with a flush white painted aluminum extruded door, emergency battery packs, and either 1% or 10% continuous dimming. The shallow depth GRW and GRV are a superb functional and practical LED recessed luminaire.