- 2x2, 2x4, and 1x4 sizes
- UL wet location listed for covered ceilings
- GRV available with prismatic polycarbonate up to 0.187" thick
- Several lumen packages available
- Security latch available on GRW, standard on GRV
- Flat aluminum door frame, painted white standard
- Damp location standard
- Anti-microbial paint and custom color powder coat paint available
- Paint after fabrication available
Your internet browser isn't supported.
GRW-24-2-FA-LD4-43-35-A12125-UNV-EDC1
Specifications
Product Description
| Brand Name | Fail-Safe |
| Family | GRV/GRW High Abuse & Wet Location, Recessed |
| Description | GR Troffer, Wet Location, LED, 4300 Lumens, 3500K, Number 12 Pattern, 0.125" thick clear prismatic acrylic, Universal Voltage, Electronic Driver, non-dimming, 1 circuit. |
Product Details
| Lamp Type | LED |
| UPC | 080083447596 |
| Amperage Rating | 0.144A at 277V |
| Color Temperature Max | 3500K |
| Mounting | Recessed Ceiling |
| Voltage Rating | 120-277V |
| Wattage | 40.1W |
| Product Weight | 18.31 |
| Case Quantity | 1 |
| Pallet Quantity | 56 |
| Country of Origin | US |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | Yes |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |