- Available from 10 to 25 watts
- IP65 Rated
- UL wet location listed
- Opal and clear polycarbonate lens
- Up to 2,630 delivered lumens
- Clear or opal lens, choose from 4 face plates
- Emergency driver option
- Photocontrol and occupancy sensor available
- Shallow casting optional for surface conduit
Your internet browser isn't supported.
TRO11-LD4-20W-40-OPL-WH-UNV-EDC1-EL5W/CSTG
Specifications
Product Description
| Brand Name | Fail-Safe |
| Family | TR11 High Abuse 11" Round, Wall / Ceiling, Surface |
| Description | 11-inch Terrapin LED, round, open style, LED 4.0, 20W, 4000K, opal lens, white color, universal voltage, Electronic Driver single circuit, Emergency Battery Pack, 5W. |
Product Details
| Lamp Type | LED |
| UPC | 080083445110 |
| Amperage Rating | 0.07A at 277V |
| Color Temperature Max | 4000K |
| Mounting | Ceiling or Wall Mount |
| Voltage Rating | 120-277V |
| Wattage | 20W |
| Product Weight | 12.5 |
| Case Quantity | 1 |
| Pallet Quantity | 36 |
| Country of Origin | US |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |