- Steel, aluminum, or stainless steel housing and end plates
- Opal clear polycarbonate lens, lifetime warranty
- 4" nominal width
- 1', 2', 3', 4', and 8' lengths
- Continuous row utilziing end KOs
- Pendant mount available
- Integral or external occupancy sensor, mounted to end mount box
- Damp location standard, wet location under covered ceiling available
Your internet browser isn't supported.
Fail-Safe
HVSL4-4-CM/BKT
Specifications
Product Description
Brand Name | Fail-Safe |
Family | HVSL4 High Abuse, 4" Wide, Surface |
Description | HVSL4 Corner Mount bracket. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083447589 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 11.0 |
Case Quantity | 1 |
Pallet Quantity | 84 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |