Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Fail-Safe

CLM ArcMed Cleanroom, Recessed & Surface

  • IP65 rated, NSF rated
  • Overlapping and inset doors
  • 1x2, 1x4, 2x2, 2x4 sizes
  • Recessed grid and flange, surface
  • Flange fixture fits into grid ceiling
  • Welded construction
  • Wet location under covered ceiling listed
  • Steel, aluminum for housing and door
  • Mounting brackets for easy install in hard ceilings
CLM ArcMed Cleanroom, Recessed & Surface

CLM ArcMed Cleanroom, Recessed & Surface

Overview

Fail-Safe's CLM surface and recessed sealed enclosure luminaire is available with overlapping and inset doors. Available in 1x2, 1x4, 2x2, and 2x4 sizes, the CLM is Class 100 rated, ISO Class 5-8, IP65 compliant, and NSF rated.

Quick Spec™

Quick Spec™

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?