Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

FCT Correctional, Surface

  • Surface-mount with 3 lenses for uniform illumination
  • Polycarbonate or clear tempered glass lenses, for impact resistance
  • Ligature-resistant and IK10 rated for behavioral health use
  • Backplate forms an irretrievable blade trap preventing contraband concealment
  • 3000K, 3500K, 4000K and 5000K CCT; 80 CRI minimum
  • 16 architectural color options; custom colors available, powder coat paint
FCT Correctional, Surface

FCT Correctional, Surface

Overview

The Fail-Safe FCT LED combines maximum security construction features with energy saving technology. This low profile surface mounted luminaire has a clamshell housing, security lensing and tamper-resistant fasteners to maximize impact-resistance and prevent contraband concealment and unauthorized fixture penetration. The fixture can be ceiling or wall-mounted. An emergency battery pack is available as an option. It is UL/CUL listed for damp locations.

Resources

Find product variations