Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Sep 24, 2025

Replace with FCZ ArcMed Cruze, Sealed / High Abuse, Recessed

SGI ArcMed Sealed & Gasketed, Recessed, Troffer

  • Full bottom lens for easy wipe down
  • Inset piano hinge door, or aircraft cable attachment
  • Fully gasketed for wet location listing
  • Extruded aluminum door with clear bottom lens
  • Acrylic and polycarbonate bottom lens
  • Bottom lens thickness up to 0.250"
  • Acrylic diffuser (basket) for style and efficiency
  • Tamper-proof hardware optional
SGI ArcMed Sealed & Gasketed, Recessed, Troffer

SGI ArcMed Sealed & Gasketed, Recessed, Troffer

Overview

Fail-Safe's fully lensed SGI LED is available in 2x2, 2x4, and 1x4 sizes. Wet location is available, up to 3/8" thick clear polycarbonate and tamper proof screws make the SGI LED ideal for vandal resistant applications such as detention centers, psychiatric wards, mental health facilities, public gathering areas.

Stock catalog numbers

Resources

Find product variations