- Opal or clear polycarbonate lens
- Continuous row utilziing end KOs
- Integral occupancy sensor or external occupancy sensor
- Damp location standard
Your internet browser isn't supported.
HVSL8-4-LD4-3STD-40-UNV-C-EDD1
Specifications
Product Description
| Brand Name | Fail-Safe |
| Family | HVSL8/12, High Abuse, 8" & 12" Wide, Surface |
| Description | 8 inch Wide, HVSL Linear Steel 4 feet length, 95.5W, 120-277V |
Product Details
| Lamp Type | LED |
| UPC | 080083289356 |
| Amperage Rating | 0.34A at 277V |
| Color Temperature Max | 4000K |
| Mounting | Surface Mount |
| Voltage Rating | 120-277V |
| Wattage | 95.5W |
| Product Weight | 11.0 |
| Case Quantity | 1 |
| Pallet Quantity | 30 |
| Country of Origin | US |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |