- FWL for up/down, FWLDL for downlight only
- Available in 18", 2', and 4' lengths
- Polycarbonate or glass sheilding up to 0.25" thick
- Stainless steel housing available
- 14 gauge and 16 gauge steel
- Matte white powder coat paint. Anti-microbial paint available
- Custom colors available
- Wall or ceiling mount
Your internet browser isn't supported.
Fail-Safe
FWL / FWLDL High Abuse, Wall
Overview
The low profile Fail-Safe FWL and FWLDL are perfect where non-obtrusive confinement / vandal resistant products are required. Combining form and function, the FWL (up/down) and the FWLDL are perfect for mental health facilities, public transportation areas, psychiatric wards, detention centers, stairwells, corridors and schools