- Standard Terrapin LED
- Opal and clear polycarbonate lens
Your internet browser isn't supported.
TRF15-LD4-20W-40-OPL-BZ-UNV-EDC1
Specifications
Product Description
| Brand Name | Fail-Safe |
| Family | TR15 High Abuse 15" Round, Wall / Ceiling, Surface |
| Description | Standard Terrapin LED, Round, Four Quadrant, 15 inches, LED, 20 Watt, 4000K, Opal, Bronze, 120-277V, Electronic Driver, Single Circuit, Low Voltage Leads not connected |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083289998 |
| Amperage Rating | 0.07A at 277V |
| Color Temperature Max | 4000K |
| Mounting | Ceiling/Wall Mount |
| Voltage Rating | 120-277V |
| Wattage | 20 |
| Product Weight | 40.0 |
| Case Quantity | 1 |
| Pallet Quantity | 42 |
| Country of Origin | US |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | Yes |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |