- Surface-mount for lower ceiling heights; Vandal resistant sloped sides/ends add aesthetic appeal
- Die-formed 12- to 18-gauge continuous welded one-piece doorless housing
- Backplate forms an irretrievable blade trap preventing contraband concealment
- Clear or prismatic acrylic, and polycarbonate or clear tempered glass lens; gasketing ensures no light leaks
- 3000K, 3500K, 4000K and 5000K CCT; 80 CRI minimum; Linear Nightlight optional
- Available ALM2.0 LED
- 12" & 16" widths
- 2' & 4' lengths
- Glass and polycarbonate shielding, up to 3/4" thick
Fail-Safe
FUSL LED Sloped Sided Confinement
Overview
FUSL LED combines maximum security construction features with energy savings technology. This surface mount luminaire utilizes a four-sided, sloped clamshell housing, security lensing and tamper resistant fasteners to maximize impact resistance and prevent contraband concealment and unauthorized fixture penetration. ETL listed for damp locations.