Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

FUSL Correctional, Sloped, Surface

  • Low profile, surface-mount correctional luminaire, with concealed hinges for easy access to electrical
  • 12" width and 2' & 4' lengths
  • Die-formed 12 to 18-gauge continuous welded, ground smooth, one-piece housing
  • Polycarbonate or clear tempered glass lens, for impact resistance
  • Ligature-resistant and IK10 rated for behavioral health use
  • 3000K, 3500K, 4000K and 5000K CCT; 80 & 90 CRI available
  • Linear LED nightlight available
  • 16 architectural color options; custom colors available, powder coat paint
FUSL Correctional, Sloped, Surface

FUSL Correctional, Sloped, Surface

Overview

FUSL LED combines maximum security construction features with energy savings technology. This surface mount luminaire utilizes a four-sided, sloped clamshell housing, security lensing and tamper-resistant fasteners to maximize impact resistance and prevent contraband concealment and unauthorized fixture penetration. UL listed for damp locations.

Stock catalog numbers

Resources

Find product variations