Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Fail-Safe

FA1 LED Harsh Environment

  • 1 or 2 LED light bar
  • Type 2 or Type 5 distribution
  • Stainless steel construction
  • IP66 rated
  • 50C ambient rated
  • Tempered glass, acrylic, or polycarbonate lens
  • Polycarbonate junction box
  • Optional 316 stainless steel construction
  • Optional aluminum construction
FA1 LED Harsh Environment

FA1 LED Harsh Environment

Overview

The fully sealed, stainless-steel FA1 LED luminaire features the patented, modular LED LightBAR technology. Available in 1- or 2- LightBar configurations - Type 2 and Type 5 distributions. IP66 ingress protection rating and 50°C ambient rating ensures trouble-free operation in a variety of complex, non-hazardous applications such as food-processing, marine, waste-water treatment, heavy manufacturing, car washes and general wash-down areas.

Resources

Find product variations

Want to purchase this product?

Need more information?