Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

FSC Shallow Sconce Behavioral Health

  • ADA compliant; 2 ½” deep, 4” & 8” wide, and 1’ and 2’ lengths
  • Behavioral / mental health suitable
  • Lumen packages from 500 to 2,500 delivered lumens
  • Amber night light available
  • 10 degree taper – all sides, for ligature & impact resistance
  • Flush, tamper resistant hardware, to prevent unauthorized entry
  • Multiple front cover steel thicknesses, for varying security levels
  • Front cover welded and ground smooth, to minimize ligature points
  • Inner opal lens standard, or choose from 3 natural patterns
  • Outer clear polycarbonate lenses from 0.125” to 0.250” thicknesses, each with IK10 impact resistance rating
  • Matte white anti-microbial paint standard
  • 16 standard premium colors; custom colors available
FSC Shallow Sconce Behavioral Health

FSC Shallow Sconce Behavioral Health

Versatile, Secure, and ADA-Compliant Lighting Solutions for Behavioral and Mental Health Facilities

Designed with both safety and functionality in mind, this innovative lighting solution is tailored to meet the unique needs of behavioral and mental health environments while ensuring ADA compliance. With a slim 2 ½” profile and versatile size options (4” and 8” widths, 1’ and 2’ lengths), it delivers lumen packages ranging from 500 to 2,500 lumens, including an optional amber night light. Its thoughtful 10-degree tapered design and flush, tamper-resistant hardware enhance ligature and impact resistance, providing the utmost in safety. Constructed with multiple front cover steel thicknesses for varying security levels, each cover is welded and ground smooth to minimize ligature points. Dual-layer lenses include an inner opal option or three natural patterns, paired with outer clear polycarbonate lenses (0.125”–0.250” thick) with IK10 impact resistance. Finished in matte white anti-microbial paint for hygiene, it offers 16 standard architectural colors and custom options to match any space. Ideal for high-demand environments, this lighting solution is built for durability, security, and aesthetic adaptability.

Resources