Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jun 10, 2021

Replace with ORL ArcMed Operating Room, Recessed

MOR Recessed Operating Room

  • Ideal for operating rooms that do not require IP65 rating
  • MILSTD461C compliant with or without the use of RIF filters
  • Extruded aluminum door, powder coat painted white
  • Asymmetric-Symmetric lens with RFI grid standard
  • Continuous piano hinge attaches door to housing, standard
  • Available 1' x 4', 2' x 2', 2' x 4', less than 5" deep
  • Compatible with 1" and 1-1/2" T-grid, and hard-lid ceilings (-F)
  • Up to six T5 and T8 lamps in cross-section (2' wide fixture)
  • Light direction is away from the hinge
MOR Recessed Operating Room

MOR Recessed Operating Room

Overview

Fail-Safe's development of the asymmetric/symmetric MOR represents the latest technology in precise control of light to the surgical task and to the surrounding area, and allows multi-level lighting without changing the character of the lighting distribution. The MOR's high efficiency and precise lighting distribution delivers higher illumination to the surgical task area than similar luminaries, thus requiring less energy or fewer luminaries, to achieve comparable illumination results. Quality and value are maintained to provide the best performance and the most cost effective solution for your design needs.

Stock catalog numbers

Resources