- 1' - 8' lengths
- ADA Compliant, 3 1/2" deep
- Aluminum extruded housing & die-cast end caps
- Opal polycarbonate lens for strength and beauty
- Flat or curved die-cast aluminum end caps
- Up to 3,500 lumens / linear ft.
- 25C ambient standard. SKUs available in 40C and 50C ambient
- BioUP, VividTune, amber/red/green narrow spectrum LEDs
- IK09 impact rating, IP64 ingress protection
- Select SKUs, DLC listed
- Ligature resistant, Mental Health Compliant
Your internet browser isn't supported.
ASL4 ArcMED Architectural Surface Linear 4", Impact Resistant
ASL4 ArcMED Architectural Surface Linear 4"
ASL4 provides an aesthetically pleasing solution to your demanding and challenging environments. Aluminum extruded housing from 1' to 8', individual or continuous mount, surface or suspended, ambient operating temperatures to 50C, up to 3500 lumens / linear foot, a multitude of LED color temperatures -- ensures a long-lasting luminaire that exceeds expectations