Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jun 10, 2021

Replace with MWL ArcMed Wall Luminaire

MPWA Wall Mount, Architectural Medical

  • Ideal for patient rooms when wall mount illumination is preferred
  • Up to two T5 or T8 up, two T5 or T8 down
  • Matte white architectural paint standard
  • Pattern 12 acrylic lens up and down
  • Requires no tools to remove lens assembly, for electrical access
  • Quarter-turn fasteners allow access to electrical once lens removed
  • Anti-microbial finish available
  • Low voltage controller optional
  • Several additional options available for uses in medical facilities
MPWA Wall Mount, Architectural Medical

MPWA Wall Mount, Architectural Medical

Overview

Fail-Safe's MPWA series combines a multi-function, wall-mounted luminaire with the architectural styling of today's health-care environment. Through innovative features, the MPWA accommodates multiple applications throughout the health care environment, while offering an appealing and highly-styled design for all architectural tastes. The MPWA luminaire has been designed with the patient and health-care professional in mind. The MPWA is separated into two compartments: uplight for general ambient room lighting and downlight for reading/direct task lighting to accommodate the needs of the patient or health care professional.

Resources