- Fits into standard junction box for easy installation
- White, black and brushed nickel painted faceplates standard
- Gasketing standard for wet location capability (MHN, MLN, MSN)
- MCL 120V only
- Universal voltage 120-277V (MHN, MLN, MSN)
- MHN, MLN, MSN units shipped with four lenses for color choices
- MHN, MLN, MSN units standard with clear, blue, red and amber lens
- MHN, MLN, MSN lenses interchangeable in the field
Fail-Safe
MCL, MSN, MHN, MLN Nightlights LED
Overview
The Circadian LED nightlights bring soft, low-level illumination to any environment. Fitting into a standard junction box (single-gang, handy box, 2-inch minimum inside width) for easy installation, the Circadian Series offers up to 30 lumens of illumination. The MCL Chart Light has an illuminated, push-button switch that can be used without disturbing the patient. It is ideal for use in areas such as patient rooms, exam rooms, and nurses' stations. Specify the thru-wall junction box to use two night lights on opposing sides of the wall with one junction box.