Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

MCL / MSN / MHN / MLN ArcMed Nightlights

  • Fits into standard junction box for easy installation
  • Anti-microbial white painted faceplates standard
  • Gasketing standard for wet location capability (MHN, MLN, MSN)
  • Universal voltage 120-277V (MCL, MHN, MLN, MSN)
  • Wet location and BAA compliant
MCL / MSN / MHN / MLN ArcMed Nightlights

MCL / MSN / MHN / MLN ArcMed Nightlights

Overview

The Circadian LED nightlights bring soft, low-level illumination to any environment. Fitting into a standard junction box (single-gang, handy box, 2-inch minimum inside width) for easy installation, the Circadian Series offers up to 30 lumens of illumination. The MCL Chart Light has an illuminated, push-button switch that can be used without disturbing the patient. It is ideal for use in areas such as patient rooms, exam rooms, and nurses' stations. Specify the thru-wall junction box to use two night lights on opposing sides of the wall with one junction box.

Resources

Find product variations