Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Fail-Safe

FSR LED Recessed Grid Confinement

  • For use with grid, metal pan or concealed Z-spline ceilings
  • Die-formed 16-gauge one-piece housing (14-gauge option); 12- to 18-gauge door
  • Clear or prismatic acrylic, and polycarbonate or clear tempered glass lens
  • Optional installation swing-out brackets or yoke mounting frames
  • 3500K, 4000K and 5000K CCT; 80 CRI minimum
  • LEDs provide energy efficient, high CRI illumination
  • Dimmable driver standard
  • LEDs mounted to reflector for high efficiency and protection
  • Wet location optional
FSR LED Recessed Grid Confinement

FSR LED Recessed Grid Confinement

Overview

The Fail-Safe FSR LED fixture combines maximum security construction features with LED technology. This recessed luminaire utilizes a one-piece overlapping door frame, security lensing, and tamper-resistant fasteners to maximize impact resistance and prevent contraband concealment and unauthorized fixture penetration. It is UL/cUL listed for wet locations and suitable for use in inmate cells, psychiatric wards, secure corridors, and general population areas.

Resources

Find product variations

Want to purchase this product?

Need more information?