Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

FSR Correctional, Recessed Grid

  • For use with grid, metal pan, or concealed Z-spline ceilings
  • Polycarbonate or clear tempered glass lens, for impact resistance
  • Ligature-resistant and IK10 rated for behavioral health use
  • 16 architectural color options; custom colors available, powder coat paint
  • Optional swing-out brackets or yoke mounting frames
  • 3000K, 3500K, 4000K and 5000K CCT; 80 CRI minimum
  • Wet location under covered ceiling, optional
FSR Correctional, Recessed Grid

FSR Correctional, Recessed Grid

Overview

The Fail-Safe FSR LED fixture combines maximum security construction features with LED technology. This recessed luminaire utilizes a one-piece overlapping door frame, security lensing, and tamper-resistant fasteners to maximize impact resistance and prevent contraband concealment and unauthorized fixture penetration. It is UL/cUL listed for wet locations and suitable for use in inmate cells, psychiatric wards, secure corridors, and general population areas.

Stock catalog numbers

Resources

Find product variations