Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Fail-Safe

FMR LED Recessed Flange Confinement

  • Recessed flange for hard-lid ceilings requiring a robust fixture
  • Die-formed 16-gauge continuous welded one-piece housing (14-gauge option); 12- to 18-gauge overlapping door
  • Clear or prismatic acrylic, and polycarbonate or clear tempered glass lens
  • Optional installation swing-out brackets or yoke mounting frames
  • 3500K, 4000K and 5000K CCT; 80 CRI minimum
  • Stainless-steel brushed or painted finish optional
  • Wet location optional
FMR LED Recessed Flange Confinement

FMR LED Recessed Flange Confinement

Overview

The Fail-Safe FMR combines maximum security construction features with LED technology. This recessed luminaire utilizes a one-piece overlapping door frame, security lensing and tamper resistant fasteners to maximize impact resistance and prevent contraband concealment and unauthorized fixture penetration. It is UL/CUL listed for wet locations. The FMR is ideal for confinement/security applications and suitable for use in inmate cells, psychiatric wards, secure corridors and general population areas.

Resources

Find product variations

Want to purchase this product?

Need more information?