- Dedicated up/down illumination chambers
- Vary up/down illumination levels to meet illumination requirements
- Back plate forms an irretrievable blade trap
- 0-10V dimming standard
- LED night light, in up or down orientation
- Wet location optional
- Up to 12 gauge steel or stainless steel
- 3000K, 3500K, 4000K, 5000K color temperature choices
Fail-Safe
FMB Correctional Wall LED
Overview
FMB Wall LED combines maximum security construction features with energy saving LED technology. One piece clamshell housing, security lensing and tamper resistant hardware to maximize impact resistance and prevent contraband concealment and unauthorized entry. ETL listed for damp locations.