Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

FCC Correctional, Corner

  • 2' or 4' length, corner mount
  • Steel or stainless-steel construction
  • Die-formed 12- to 18-gauge continuous welded one-piece doorless housing
  • Backplate forms an irretrievable blade trap preventing contraband concealment
  • Polycarbonate or clear tempered glass lenses, for impact resistance
  • Ligature-resistant and IK10 rated for behavioral health use
  • 3000K, 3500K, 4000K and 5000K CCT; 80 CRI minimum
  • 16 architectural color options; custom colors available, powder coat paint
FCC Correctional, Corner

FCC Correctional, Corner

Overview

FCC LED combines security construction features with energy savings technology. This corner mount fixture uses a one-piece clamshell housing, security lensing, and tamper-resistant fasteners to maximize impact resistance and prevent contraband concealment and unauthorized fixture penetration. Energy efficient LEDs and standard 0-10V dimming driver make this corner correctional fixture the ideal choice for your next project.

Resources

Find product variations