Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jun 10, 2021

CPI Corner Cleanroom

  • Corner-mount cleanroom fixture when corner mounting is necessary
  • Nominal 7" x 7" to minimize obstructions
  • Prismatic acrylic, polycarbonate or tempered glass lens
  • Die-formed steel housing and door frame, powder coat painted white
  • Two braided, stainless-steel cables on side of door provide hinging
  • Stainless-steel countersunk screws attach the door to the housing
  • IP65 rated
CPI Corner Cleanroom

CPI Corner Cleanroom

Overview

The Fail-Safe CPI combines maximum security construction features with energy saving technology. This corner-mounted luminaire features a die-formed 20 ga. CRS housing containing no holes that would allow air passage. It is UL/CUL listed and suitable for wet locations. Manufactured for IP65 requirements.

Stock catalog numbers

Resources