- 7/8" deep LED light box ideal for surface mount on the wall
- High-quality, natural anodized, extruded aluminum housing
- Choice of several images available on the website
- Nine sizes available, ranging from 22" x 28" up to 4' x 10'
- ADA compliant
- Non-dimmable or dimming transformers available
Your internet browser isn't supported.
CV-LEL ArcMed Visual Therapy, Wall
Overview
The Fail-Safe Changing Views is a new series of visual therapy luminaires by Eaton. Designed to bring warmth, ambience and positive energy into a variety of environments, these luminaires help create a calming influence throughout any facility. The CV Series is designed with an extremely thin profile, less than 1" deep, and it is ADA compliant. Choose from a variety of images in the picture gallery to create wall murals.