- 3/4" depth to fit discreetly, in a variety of spaces
- Antimicrobial white paint finish, standard
- Available in 24", 36", and 48" lengths
- IK10 rated for maximum impact resistance
- 90 CRI standard; dim to warm 2700K -1800K (120V only)
- Selectable color temperatures of 2700K, 3000K, 3500K, 4000K, and 5000K
- Field or factory installed motion sensor
- Continuous dimming to 5% at 120V (ELV/Triac)
Your internet browser isn't supported.
Fail-Safe
UC1-48
Specifications
Product Description
Brand Name | Fail-Safe |
Family | UC1 ArcMed Antimicrobial Undercabinet |
Description | Under Cabinet, Nominal 1" Deep, Anti-microbial White, 48 inch |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083297849 |
Amperage Rating | 0.06A at 277V |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120/277V |
Wattage | 16.82 W |
Case Quantity | 4 |
Pallet Quantity | 168 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |