Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

FSN ArcMed Sealed & High Abuse, Narrow, Recessed

  • 4” aperture, 6” grid width providing sleek lines of light
  • 2', 4', and 8' sizes available
  • Clear bottom lens seals fixture to prevent dust and water intrusion
  • Optional polycarbonate lens protects from impact damage
  • Simple switch to adjust color on site as desired
  • Simple switch to set lumens and watts as needed for the task
  • IP66 ingress protection
  • NSF rated
  • UNV 120 - 277V driver with 0-10V dimming to 10% standard
FSN ArcMed Sealed & High Abuse, Narrow, Recessed

FSN ArcMed Sealed & High Abuse, Narrow, Recessed

Overview

The Fail-Safe FSN provides a 4” aperture, 6” grid width providing sleek lines of light with a clear bottom lens which seals the fixture preventing dust and water intrusion. Available in three fixed lengths, FSN can be grid recessed or hard ceiling recessed mounted. A selectable switch comes standard with three selectable lumen levels and three selectable color temperatures, providing FSN the flexibility to adapt to the changing needs of the space, setting, or environment. The FSN is an excellent choice for a wide range of applications including vandal-resistant, behavioral health, medical, and hosedown.

Resources

Find product variations