Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

MRI-FLD4C/6C ArcMed

  • Choose from a 4" or 6" aperture downlight, for a choice of aesthetics and illumination requirements
  • Non-ferrous construction to ensure trouble-free operation in the MRI suite
  • Remote drivers and multi-channel MRI filters ensure proper operation and output of the MRI equipment
  • IP65 rated standard, for ingress protection from dust and water
  • NSF rated to ensure easy cleaning and wipe down
MRI-FLD4C/6C ArcMed

MRI-FLD4C/6C ArcMed

MRI 4" and 6" Round Recessed Downlight

MRI 4" and 6" aperture round downlight, perfect for your MRI suite. Non-ferrous construction, remote drivers and driver enclosures, and MRI filters to complete the job. 4" downlight to 2500 lumens and the 6" downlight delivers up to 4000 lumens. Available 1% dimming, dim to off, and DALI drivers are available. IP65 rated for ingress protection and NSF for easy cleaning and wipe-down

Resources

Find product variations