- Choose from a 4" or 6" aperture downlight, for a choice of aesthetics and illumination requirements
- Non-ferrous construction to ensure trouble-free operation in the MRI suite
- Remote drivers and multi-channel MRI filters ensure proper operation and output of the MRI equipment
- IP65 rated standard, for ingress protection from dust and water
- NSF rated to ensure easy cleaning and wipe down
Your internet browser isn't supported.
Fail-Safe
MRI-FLD4C/6C
MRI 4" and 6" Round Recessed Downlight
MRI 4" and 6" aperture round downlight, perfect for your MRI suite. Non-ferrous construction, remote drivers and driver enclosures, and MRI filters to complete the job. 4" downlight to 2500 lumens and the 6" downlight delivers up to 4000 lumens. Available 1% dimming, dim to off, and DALI drivers are available. IP65 rated for ingress protection and NSF for easy cleaning and wipe-down