Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Fail-Safe

FSP Sealed Panel, Recessed

  • Fully luminous, shallow plenum design
  • Multiple sizes, orientations, and lumen packages
  • Wet location standard / IP65 and IP66 available
  • Tamperproof design
  • NSF rated
  • Integrated EM options available
  • Acrylic or polycarbonate lens options
  • 3000K, 35000K, 4000k and 5000k CCT
  • UNV 120V-277V
FSP Sealed Panel, Recessed

FSP Sealed Panel, Recessed

Overview

The Fail-Safe FSP is a fully luminous, sealed LED luminaire designed to accomodate shallow plenum spaces. Offered in three different sizes, multiple lumen options, and optional IP hosedown ratings, the FSP is an excellent choice for a wide range of applications including vandal-resistent, behavioral health, medical, and hosedown.

Quick Spec

Quick Spec

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Resources

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?