Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

FSP ArcMed Sealed Selectable Panel, Recessed

  • Fully luminous, shallow plenum design
  • Multiple sizes, orientations, and lumen packages
  • Wet location standard / IP65 and IP66 available
  • Tamperproof design
  • NSF rated
  • Integrated EM options available
  • Acrylic or polycarbonate lens options
  • 3000K, 3500K, and 4000K CCT
  • UNV 120V-277V
FSP ArcMed Sealed Selectable Panel, Recessed

FSP ArcMed Sealed Selectable Panel, Recessed

Overview

The Fail-Safe FSP is a fully luminous, sealed LED luminaire designed to accomodate shallow plenum spaces. Offered in three different sizes, multiple lumen options, and optional IP hosedown ratings, the FSP is an excellent choice for a wide range of applications including vandal-resistent, behavioral health, medical, and hosedown.

Quick Spec™

Quick Spec™

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Resources

Find product variations