Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

FLD6CX/OR ArcMed Operating Room Downlight

  • Up to 7000 lumens, for design flexibility
  • NSF rated for easy cleaning and wipe-down.
  • MILSTD 461G rated for reduced conducted and radiated emissions.
  • Wet location standard
  • Multiple reflector finishes
  • Glass, polycarbonate, or acrylic bottom lens choices
  • Options to meet Buy American and other domestic preference requirements.
FLD6CX/OR ArcMed Operating Room Downlight

FLD6CX/OR ArcMed Operating Room Downlight

6" Round Operating Room Downlight

6 inch LED recessed downlight designed for operating room applications. Featuring a two-stage reflector with excellent light control and low aperture brightness. Lumen packages up to 7000 lumens with color temperatures of 3000K, 3500K, 4000K, and 5000K. Available with dim-to-warm technology, the 3000K LED warms smoothly as dimmed to 1850K, creating a warm glow within the space. IP66 compliant standard, NSF and MILSTD461G available.

Resources

Find product variations