Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

FLR/FLR2 ArcMed Fully Luminous – Wet Location, High Abuse, Medical / Cleanroom

  • 80CRI and 90CRI options in 3000K, 3500K, 4000K, 5000K CCT
  • Custom lumen packages available. Standard up to 10,000 lumens
  • Standard and high efficacy lumen packages
  • High abuse / vandal resistant
  • IK, IP65, and ISO 5-8 rated
  • 0-10V dimming to 10% standard, 1% dimming available
  • Sensor options available with WaveLinx connected systems
FLR/FLR2 ArcMed Fully Luminous – Wet Location, High Abuse, Medical / Cleanroom

FLR/FLR2 ArcMed Fully Luminous – Wet Location, High Abuse, Medical / Cleanroom

FLR/FLR2 Fully Luminous – Wet Location, High Abuse, Medical / Cleanroom

FLR Fully Luminous Recessed luminaire, with a clear bottom lens for added protection, can be used in a variety of medical / cleanroom, wet location, or high abuse applications. Choose from 3 sizes and a host of lumen packages and color temperatures, to perfectly suit your needs

Resources

Find product variations