- Bottom lens, bottom trim ring, or open styles
- Bottom lens thickness up to 0.375"
- Polycarbonate, acrylic, or glass lenses
- Stainless steel, countersunk screws
- Low glare for visual comfort
- Variety of reflector finishes
- Wet location standard
Your internet browser isn't supported.
FLD6C 6" ArcMed Downlight, Sealed/Medical & Vandal Resistant
Overview
6 inch LED recessed downlight designed for vandal resistant or sealed / medical applications. Lumen packages from 1000 - 7000 lumens with color temperatures of 2400K, 2700K, 3000K, 3500K, 4000K, and 5000K. Available with dim-to-warm technology. Choose from an open reflector, or an enclosed version with a bottom lens or a bottom trim ring with lens. Available with lens thicknesses up to 0.375", with standard or tamper resistant stainless steel countersunk screws.