Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

LUMASPORT 8 Remote Power System

  • Up to 110,982 lumen output options.
  • Modular system for easy access to power and controls at pole base
  • Wired DMX or Wireless AirMesh controls options to suit your needs
  • Control light placement precisely with our award-winning optical control system
  • Industry leading light source reliability with Chip-on-Board LEDs
  • Lumen maintenance exceeds and retains 80% of initial light output after 66,000 hours of operation.
  • Surpasses Cooper Lighting's stringent tests for performance and longevity
  • Simple setup with three components: light head, PAC Box, and Distribution Box
  • Reduce install time with pre-aimable single-piece light head assembly
LUMASPORT 8 Remote Power System

LUMASPORT 8 Remote Power System

Overview

The Ephesus Remote Power System for the LUMASPORT 8 is a comprehensive LED sports lighting solution for new and retrofit applications making it the best LED replacement for a 1500 watt metal halide sports lighting system. It delivers industry-leading reliability and performance with minimal installation time and cost, offering modular options, easy-to-use controls, and cutting-edge LED technology for optimal performance and efficiency. With its streamlined turn-key system and low total cost of ownership, the LUMASPORT 8 is an ideal solution for anyone seeking efficient, reliable sports lighting.

Optical Performance

Optical Performance

Experience unmatched clarity with the LUMASPORT 8's optical performance. Our Hybrid Reflector and TIR Optical System, an award-winning solution, delivers precise light control, minimizing glare and maximizing efficiency. Illuminate your sports venue with confidence.

Remote Power System Components

Ease meets innovation in our remote power components design. The LUMASPORT 8 allows you to locate power, controls, and surge at the base of the pole, facilitating easy access and maintenance. Transform the way you manage your sports lighting with our cutting-edge technology. If you need custom system components (Poles, Cross Arms, Drop Cables, etc.) or services (Foundation Design, Lighting Design, etc.) please contact Ephesus.

Get Help Now

Easy-To-Install Turnkey Systems

Save time and resources with our easy-to-install turnkey systems. Whether it's a new installation or retrofit application, the LUMASPORT 8 offers a streamlined, full turn-key solution that's efficient and reliable. Step into the future of sports lighting with ease and efficiency.

Project Resources
Light ARchitect Augmented Reality App

Light ARchitect Augmented Reality App

We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.

Try It Now

Looking for inspiration?

Resources

Find product variations

We’re here to help in every way, including finding ways to help you save money.

See if this product qualifies for a utility incentive program.