- Available in 4', 8', 12' and Continuous runs
- Five unique architectural style variations
- Modern industrial look and feel
- High performance efficacy up to 105 lumens per watt
- Five lumen packages (750-2,000 lumens per foot)
- Typical 85 plus CRI
- Standard 0-10V continuous dimming driver
- Step-dim, Fifth Light (DALI) options available
Your internet browser isn't supported.
RZL Suspended LED
Overview
The Corelite RZL series is a linear direct/indirect LED continuous row system that provides high quality, efficient illumination for open ceiling environments. The RZL’s clean, compact profile combined with multiple architectural style variations and high efficacies make it ideal for achieving horizontal and vertical uniformity in a variety of building environments including aisles, open offices, retail, and low bay applications. Available in 4’, 8’ and 12’ modular sections, the RZL is easy to install with innovative joining and mounting features to reduce installation time and labor costs.