The Corelite JAYLUM merges affordability and performance in this timeless direct/indirect pendant. The JAYLUM is designed to accompany almost any décor with clean lines and a slim profile. The J2 LED series provides up to 93% downlight using a single LED module to efficiently deliver light to the task at hand. The J3 LED series offers a wide optical distribution with up to 85% uplight and industry-leading performance to meet increasingly stringent building energy requirements. Two lens options, integral daylight/occupancy sensors, integral emergency battery packs, Fifthlight DALI addressability, companion wall-mount and sconce allows this fixture to meet all of your specific project needs. Best of all, the JAYLUM incorporates economically engineered steel-construction and contractor-friendly installation features for which Corelite is known!