The Hugo suspended/surface combines architectural quality construction and remarkable performance in a cost effective LED linear solution. Designed for individual or continuous row applications, the linear direct LED solution utilizes advanced LED technology in a clean, slim profile and delivers up to 145 lumens per watt. Installation costs are also minimized with thru-branch wiring, variable mounting points, and the ability to quickly create long linear systems with 4', 8' and 12' modular sections that won’t bow or snake. Available in up to 2,000 lumens per foot with a wide array of shielding types and optional features, the Hugo is easy to use in a variety of building environments including retail, supermarket, educational facilities and other linear applications below 20ft mounting height.
Corelite IES and LM79 files for Suspended: Hugo : 3000K - 80CRI
Corelite IES and LM79 files for Suspended: Hugo : 3000K - 90CRI
Corelite IES and LM79 files for Suspended: Hugo : 3500K - 80CRI
Corelite IES and LM79 files for Suspended: Hugo : 3500K - 90CRI
Corelite IES and LM79 files for Suspended: Hugo : 4000K - 80CRI
Corelite IES and LM79 files for Suspended: Hugo : 4000K - 90CRI