Corelite

Divide Surface LED

  • Available in 4', 8', and Continuous runs
  • Leverages our patented WaveStream™ Technology with AccuAim™ optics
  • Advanced optical control with optimal illumination
  • Architectural quality construction
  • Multiple lumen packages with efficacies up to 140 lumens per watt
  • Three CCT options: 3000K, 3500K and 4000K at 85 CRI
  • Standard 0-10V continuous dimming driver
  • Integral Daylight/Occupancy sensors available
  • L87 at 100,000 hours with 5 yr. warranty

Want to purchase this product?

Need more information?