Corelite

Continua Suspended LED

  • Architectural quality construction
  • Available in 4', 8', 12', and Continuous runs
  • Continuous line of light via single-piece luminous roll lens
  • 500 to 1,500 delivered lumens per foot
  • Multiple lumen packages with efficacies up to 147 lumens per watt
  • Wide range of direct/indirect distributions
  • Low peak intensity indirect distribution for 30% wider spacing
  • Variable mounting locations for ultimate installation flexibility
  • Integrated Wavelinx and Lumawatt Pro wireless sensor control

Want to purchase this product?

Need more information?