- Architectural quality design and construction
- Shallow installation depth of 3-1/4" (2-1/4" for 1'x'4)
- Standard and High Performance lumen packages up to 145 lumens per watt
- Integrated sensor systems - occupancy, daylight and IoT connectivity
- VividTune CCT tuning options from 3000K–5000K or 2700K-6500K
- Minimum CRI of 80 / 90CRI available. 3000K, 3500K, 4000K, 5000K CCT
- Dim to 1% with standard 0-10V controls, Lutron, Step and Dali options
- Available in 2'x2', 2'x4', and 1'x4' sizes
- Surface mount kit and drywall flange kit available
Your internet browser isn't supported.
Class RX/ZX LED
Overview
Experience architectural performance at a great value. The completely re-designed Corelite RX LED comes with everything you need for a longterm sustainable lighting system. An evolution in the Class R Series, the Class RX LED continues to provide soft ambient illumination yet dramatically reduces energy consumption and maintenance costs. Reduce your energy consumption further with the High Performance version providing industry leading efficacy performance and optimal uniformity. Choose from round or flat lens variations and a wide array of optional features for application versatility. Available in 2x2, 2x4 and 1x4 fixture sizes, the RX LED is well suited for a wide range of spaces including commercial offices, schools, and healthcare.