- Architectural quality design and construction
- Narrow aperture compatible with TechZone™
- 3-3/4" installed depth
- Multiple lumen packages with efficacies up to 135 lumens per watt
- Fully serviceable from below ceiling plenum
- 2 ft. and 4ft. Fixture lengths
Your internet browser isn't supported.
Class R6 LED
Overview
The Corelite Class R6 small aperture linear LED luminaire is the ideal solution to numerous design requirements. Utilizing the Corelite engineered linear optical system the R6 delivers lumens both to the task surface yet maintains a soft luminous glow for high visual comfort. The low profile housing can be installed in most grid types including Armstrong Techzone™. The R6 is perfectly suited for open offices, corridors, perimeters, or any space with stringent design or energy requirements.