Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Loft WaveStream LED

  • Powered by a WaveStream™ LED light engine inside
  • Superior optical control with multiple up/down distributions
  • Up to 120 lumens per watt
  • Over 50% energy savings when compared to fluorescent equivalent
  • Architectural quality construction
  • Low-glare smooth frosted lens
  • Individual or continuous mounting with 4', 8' and 12' lengths
  • 0-10V dimming driver standard
  • Integral daylight/occupancy sensor option
  • Emergency battery backup option
Loft WaveStream LED

Loft WaveStream LED

Overview

The Loft WaveStream luminaire merges classic design with cutting edge technology to provide quality illumination and superior optical control. Using the WaveStream LED direct/indirect light engine, its wide batwing distribution makes it an excellent choice for lower ceiling applications and areas where ceiling uniformity is important. Available in 4’, 8’ and 12’ sections with a multitude of options, the Loft WaveStream is well suited for commercial office spaces, schools, libraries and other architectural interiors. The WaveStream LED direct/indirect light engine is also available in several other popular Corelite series including the Element, Minigator, Vertechs and Iridium i2.

Stock catalog numbers

Resources

Find product variations